Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MIRO SAFE+ HAND 24  3000-33113-3020030
Product may differ from image

Last seen products

MIRO SAFE+ HAND 24

24 VDC - 2 N/O contact / 1 N/C contact

Art.No.: 3000-33113-3020030
Weight: 0.2 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

6 A
Two hand control
Certificate
Certificate
Certificate

Safety codes
DCavg (EN ISO 13849-1) 99 %
Service life 20 a
Category (EN ISO 13849-1) 4
Performance level (EN ISO 13849-1) e
SIL (IEC 61508) 3
Electrical data | Supply
Power consumption max. 1,2 W
Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 21,6 V
Input voltage DC max. 26,4 V
Electrical data | Output
No. of auxiliary contacts 1
No. of alarm outputs 0
No. of safety contacts 2
Utilization category AC-15 (EN IEC 60947-5-1) 6 A @ 230 V
Utilization category DC-13 STOP0 (EN IEC 60947-5-1) 6 A @ 24 V
Auxiliary contacts 31-32
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current max. 6 A
Switching capacity safety contacts STOP0 max. 250 V AC/6 A; min. 10 V AC/10 mA (resist./ind.), at suitable suppression
Safety contacts 13-14, 23-24
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Electrical lifetime 10000000 Cycles
Device protection | Mechanical
Mechanical endurance 10000000 Cycles
Mechanical data | Material data
Material contact Ag Sn O
Material properties contact positively driven, self-cleaning
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 100 mm
Width 22,5 mm
Depth 121 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 A 2
PIN 2 24
PIN 3 14
PIN 4 32
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 X 2
PIN 2 S 22
PIN 3 S 21
PIN 4 A 2.1
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 X 1
PIN 2 S 12
PIN 3 S 11
PIN 4 A 1.1
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 A 1
PIN 2 23
PIN 3 13
PIN 4 31

ECLASS-6.0 27371819
ECLASS-6.1 27371819
ECLASS-7.0 27371819
ECLASS-8.0 27371819
ECLASS-9.0 27371819
ECLASS-10.1 27371819
ECLASS-11.1 27371819
ECLASS-12.0 27371819
ETIM-5.0 EC001449
customs tariff number 85364900
GTIN 4048879367578
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 3000-33113-3020030_E172109-NKCR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 3000-33113-3020030_E172109-NKCR_ul_z_b.pdf (B)
  • Certificate: TÜV  3000-33113-3020030_01-205-5317-02-23_tuev_z_c.pdf (C)
  • Construction files: DXF 3000-33113-3020012_dxf_x_a.zip (A)
  • Construction files: P8 3000-33113-3020030_p8_2_50.zip (50)
  • Construction files: STP 3000-33113-3020012_stp_x_a.zip (A)
  • Document: Installation guide 3000-33113-3020030_ina_2_12.pdf (12)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 3000-33113-3020030_01-10-23_ce_z_d.pdf (D)
  • Information: Safety Codes 3000-33113-3020005_TB9_x_22.zip (22)

---- Marking Accessories ----
---- Screwdriver ----
* plus VAT, plus shipping