Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MEASURING BOX incl.  277099
Product may differ from image

Last seen products

MEASURING BOX incl.

2x measuring leads green with contact protection 25 cm

Art.No.: 277099
Weight: 0.3 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

2× 1 m PUR green DESINA
M12
Male straight – female straight
4-pole
Cable compression gland PG 7

Electrical data | Supply
Operating voltage AC 24 V
Operating voltage DC 24 V
Mechanical data | Mounting data
Height 100 mm
Width 50 mm
Depth 25 mm
Environmental characteristics | Climatic
Operating temperature min. -15 °C
Operating temperature max. 70 °C

General data | Cable
Cable identification 820
Jacket Color green
Structure | Cable
Amount stranding 1
Stranding 4 wires twisted
Stranding factor min. 45 mm
Stranding factor max. 45 mm
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 85 %
Banding Fleece
wire arrangement brown, black, blue, white
Mechanical data | Cable
Cable weigth 48,95 g/m
Material jacket PUR
Shore hardness jacket 85 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Outer-diameter (jacket) 5,9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation TPE
Amount wires 4
Outer diameter insulation 1,25 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 85 ± 5 Shore A
Ingredient freeness wire insulation lead-free, halogen-free
Amount strands (wire) 42
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 500 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,8 A
Electrical resistance line constant wire 57 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 1,5 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -50 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -40 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 10 x Outer diameter
Bending radius (dynamic) 15 x Outer diameter

ECLASS-6.0 27379201
ECLASS-6.1 27200303
ECLASS-7.0 27200390
ECLASS-8.0 27200390
ECLASS-9.0 27200392
ECLASS-10.1 27200392
ECLASS-11.1 27200392
ECLASS-12.0 27200392
ETIM-5.0 EC002585
customs tariff number 85444290
GTIN 4048879059978
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping