Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

MDST three-phase autotransformer

P:11300VA IN:3x380/400/420VAC OUT:3x230VAC -1x220VAC

Art.No.: 866033
Weight: 27 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Autotransformer
10 750 VA
Isolation class T 40/B
Other voltages on request.

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 380 V
Input voltage 2 AC 400 V
Input voltage 3 AC 420 V
Input current at input voltage 1 AC 8,4 A
Input current at input voltage 2 AC 8 A
Inrush current at input voltage 1 56 A
Inrush current at input voltage 2 54 A
Inrush current at input voltage 3 52 A
Short-circuit current at input voltage 1 300 A
Short-circuit current at input voltage 2 286 A
Short-circuit current at input voltage 3 272 A
Phase number input 3
Electrical data | Output
Output voltage 3 × 230 / 1 × 220 V AC
Output voltage AC 1 220 V
Output voltage AC 2 230 V
Device protection | Electrical
Insulation test voltage input - PE 2,9 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 71 mm
Mounting dimension b 176 mm
Height 90 mm
Width 230 mm
Depth 205 mm
Diameter bore 9 mm
Length bore 13 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

ECLASS-6.0 27031301
ECLASS-7.0 27031201
ECLASS-8.0 27031201
ECLASS-9.0 27031201
ETIM-5.0 EC002485
customs tariff number 85043200
GTIN 4048879589635
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping