Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

Emparro ACCU 2401

maintenance-free battery module 24V/1,2Ah

Art.No.: 89550
Weight: 2 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

24 V DC
1.2 Ah

Electrical data
Electric charge quantity max. 1,2 Ah
Electrical data | Supply
Operating voltage DC 24 V
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Tragschiene TH35-7.5/TH35-15, (EN 60715)
Height 96 mm
Width 69 mm
Depth 105 mm
Environmental characteristics | Climatic
Operating temperature min. -15 °C
Operating temperature max. 50 °C

ECLASS-6.0 27059090
ECLASS-6.1 27059090
ECLASS-7.0 27059090
ECLASS-8.0 27059090
ECLASS-9.0 27059090
ECLASS-10.1 27059090
ECLASS-11.1 27059090
ECLASS-12.0 27059090
ETIM-5.0 EC001855
customs tariff number 85072080
GTIN 4048879693967
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 89550_dxf_x_a.7z (A)
  • Construction files: P8 89550_p8_2_60.zip (60)
  • Construction files: STP 89550_stp_x_a.7z (A)
  • Document: Installation guide 89550_ina_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Uninteruptible Power Supply ----
---- Current Supply ----
* plus VAT, plus shipping