Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
CUBE67 I/O EXTENSION MODULE, VA  5660151
Product may differ from image

Last seen products

CUBE67 I/O EXTENSION MODULE, VA

16 multifunction channels

Art.No.: 5660151
Weight: 0.26 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
DIO16 - 0.5 A (E) - 8× M12
short-circuit and overload protected
Digital inputs/outputs (multifunctional)
Metal parts: Stainless steel
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Connect Product

Data cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Input filter time 1 ms
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Lamp load 10 W
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 126 mm
Width 50 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 0-7
Connection type 2 Bus In
Connection type 3 Bus Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI / DO / Diag
PIN 3 0 V
PIN 4 DI / DO
PIN 5 PE
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879045346
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 5660151_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 5660151_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56601_dxf_x_a.zip (A)
  • Construction files: P8 5660151_p8_2_21.zip (21)
  • Construction files: STP 56601_stp_x_a.zip (A)
  • Document: Installation guide 5660151_ina_6_28.pdf (28)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 5660151_1048-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 5660151_1048-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 5660151_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping