Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
CUBE20S MODBUS TCP BUS NODE  57108
Product may differ from image

Last seen products

CUBE20S MODBUS TCP BUS NODE

Art.No.: 57108
Weight: 0.155 kg
Country of origin:  TH
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Bus nodes
Modbus TCP-Slave
Certificate
Certificate
Bus technologies

Electrical data | Supply
Operating voltage DC 24 V
Current consumption max. 95 mA
Total current UA max. 10 A
Electrical data | Output
Output voltage DC 24 V
Current output load supply max. 10 A
Current output backplane bus max. 3 A
Industrial communication | Bus data
Address range outputs max. 1024 Bytes
Address range inputs max. 1024 Bytes
Diagnostics
Actuator warning no
Diagnostic No voltage
Diagnostic via BUS per module
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation
Connection cross section max. 1,5 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data
Number extension modules max. 64
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 109 mm
Width 48,5 mm
Depth 76,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 Power
Connection type 2 X1
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 n.c.
PIN 2 24 V DC
PIN 3 0 V
PIN 4 24 V DC Sys
PIN 5 n.c.
PIN 6 24 V DC
PIN 7 0 V
PIN 8 0 V Sys
Connection type 2
Family construction form RJ45
Gender female
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 6 RD -

ECLASS-6.0 27242608
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
customs tariff number 85389099
GTIN 4048879422420
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 57108_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 57108_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 57108_dxf_x_a.zip (A)
  • Construction files: P8 57108_p8_2_50.zip (50)
  • Construction files: STP 57108_stp_x_a.zip (A)
  • Document: User manual 57108_hdb_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Diverses 57101_inf_x_a.zip (A)
  • Information: EU declaration of conformity 57108_4704-04.16_ce_z_b.pdf (B)
  • Software: Configurator 57108_CUBE20S_MSCP-TOOL_MODBUS_TB6_x_10.zip (10)
  • Software: Device driver 2014_10_CUBE20S_Labeling Stripes.pdf (10)

* plus VAT, plus shipping