Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
CABLECLIP FOR CORRUGATED TUBE (SIZE 13MM)  7000-99081-0000000
Product may differ from image

CABLECLIP FOR CORRUGATED TUBE (SIZE 13MM)

Art.No.: 7000-99081-0000000
Weight: 0.009 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Tube adapter
black
snap-in for corrugated tube (size 13 mm)
Cable diameter (4...7 mm)

Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C

ECLASS-6.0 27142890
ECLASS-6.1 27149114
ECLASS-7.0 27439205
ECLASS-8.0 27439205
ECLASS-9.0 27430312
ECLASS-10.1 27430312
ECLASS-11.1 27430312
ECLASS-12.0 27430312
ETIM-5.0 EC002062
customs tariff number 39269097
GTIN 4048879114127
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-99081_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Sensor-Actuator-Line ----
* plus VAT, plus shipping