Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Bus terminating plug M12 female B-cod.  7000-14091-0000000
Product may differ from image

Bus terminating plug M12 female B-cod.

Termination resistor, Profibus

Art.No.: 7000-14091-0000000
Weight: 0.01 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

PROFIBUS
Terminating resistor
Female
M12, 4-pole
B-coded
Certificate
Bus technologies
Bus technologies

Side 1
Family construction form M12
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage DC max. 30 V
Operating voltage DC max. (UL-listed) 30 V
Current operating per contact max. 4 A
Installation | Connection
Tightening torque 0,6 Nm
Device protection | Electrical
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Coating locking Nickeled
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C

ECLASS-6.0 27061801
ECLASS-6.1 27260702
ECLASS-7.0 27440390
ECLASS-8.0 27440190
ECLASS-9.0 27440190
ECLASS-10.1 27440190
ECLASS-11.1 27440190
ECLASS-12.0 27440190
ETIM-5.0 EC001855
customs tariff number 85331000
GTIN 4048879419123
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping