Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
BLIND PLUG M8, PLASTIC,  3858627
Product may differ from image

BLIND PLUG M8, PLASTIC,

10 pieces

Art.No.: 3858627
Weight: 0.001 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Screw plug M8×1 mm (for female)
without gasket
Plastic, hex
Quantity: 10 pcs.

Mechanical data | Mounting data
Height 12 mm
Width 11 mm
Depth 11 mm

ECLASS-6.0 23111190
ECLASS-6.1 23111190
ECLASS-7.0 23111190
ECLASS-8.0 23111190
ECLASS-9.0 23111102
ECLASS-10.1 23111190
ECLASS-11.1 23111102
ECLASS-12.0 23111102
ETIM-5.0 EC002585
customs tariff number 39269097
GTIN 4048879058605
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 3858627_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping