Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
5 Port unmanaged Gigabit Switch 4 PoE Ports IP20 metal 48 V  58190
Product may differ from image

Last seen products

5 Port unmanaged Gigabit Switch 4 PoE Ports IP20 metal 48 V

Art.No.: 58190
Weight: 0.42 kg
Country of origin:  TW
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

5 Port Unmanaged IP20 PoE Gigabit Switch
48 V power supply
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC min. 12 V
Operating voltage DC max. 52 V
Power consumption max. 6 W
PoE voltage amplifier yes
Industrial communication
Data transmission rate max. 1000 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
Switch type unmanaged
VLAN unmanaged (IEEE 802.1Q) no
Diagnostics
Alarm contact yes
Diagnostic No voltage
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Material data
Color housing black
Material housing Metal
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 110 mm
Width 89,6 mm
Depth 45,4 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 5
Connection type 2 X1
Connection type 1
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RD -
PIN 7 n.c.
PIN 8 n.c.
Connection type 2
Connection Plug-in terminals RK
Family construction form terminal
Gender male
Color contact carrier green
No. of poles 7
PIN 1 V 2 +
PIN 2 V 2 -
PIN 3 Relay (NO)
PIN 4 Relay (NO)
PIN 5 V 1 +
PIN 6 V 1 -
PIN 7 FE

ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170402
ECLASS-10.1 19170402
ECLASS-11.1 19170402
ECLASS-12.0 19170402
customs tariff number 85176200
GTIN 4048879843676
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 58190_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58190_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 58190_dxf_x_a.zip (A)
  • Construction files: P8 58190_p8_2_20.zip (20)
  • Construction files: STP 58190_stp_x_a.zip (A)
  • Document: Installation guide 58190_ina_x_12.zip (12)
  • Document: Product data 58190_pd_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58190_04-02.20_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 58190_04-02.20_ce_z_a.pdf (A)
  • Information: MTBF Report 58190_MIL-HDBK-217F(25°C)-Berechnung_mtbf_p_a.pdf (A)

---- Data Line ----
---- Screwdriver ----
* plus VAT, plus shipping