Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
SIEMENS CONTACTOR SUPPRESSOR
Product may differ from image

SIEMENS CONTACTOR SUPPRESSOR

Varistor, 230VAC/DC
Art.No.: 26665
Alternative product:    26183
Weight: 0.014 kg
  Upon request
 Product Comparison
List price per piece:

You might also like

230 V AC/DC
VDR
Appropriate contactors
3 TF 46...56; 3 TB 40...56; 3 TK 48...56; 3 TC 48...56
Technical Data
Damping factor approx. 1.5× UN
Material Flame retardant plastic acc. to (UL 94)
Connection wires Plug contact
General data
Temperature range -20...+70 °C
Dimensions H×W×D 30×20×13 mm
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879017268
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 26665_080128-0-000_C3211-07_csa_z_a.pdf
CSA
* plus VAT, plus shipping