Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
PASSIVE-DI0° PLASTIC,6XM12.4POL,PRE-WIRED CABLE
Product may differ from image

PASSIVE-DI0° PLASTIC,6XM12.4POL,PRE-WIRED CABLE

3.0m PUR-JB 6*0,34+3*0,75
Art.No.: 27861
Weight: 0.532 kg
  Available
 Product Comparison
List price per piece:

You might also like

6-way, 4-pole
PUR/PVC
3.0 m
with LED for digital PNP-signals 24 V DC
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
Contact Layout
PIN 1 (+)
PIN 3 (-)
PIN 4 (NO)/(S1)
PIN 5 (Earth)
LED display LED (green): Power / LED (yellow): (S1)
Cables
Cable number 355
No./diameter of wires 6× 0.34 + 3× 0.75 mm²
Wire isolation PVC (ye, wh, gn, gr, pk, rd+br, bl, gnye)
C-track properties 2 Mio.
Jacket Color gray
Material (jacket) PUR/PVC
Outer Ø 8.5 mm ±5%
Bend radius (moving) 12× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+70 °C
Cable identification 355
Cable Type PUR/PVC
Approval (cable) UL (AWM-Style 21441/10955), CE conform
Material (wire) Cu wire, bare
Resistor (core) max. 57 Ω/km (0.34 mm²), max. 26 Ω/km (0.75 mm²); (20 °C)
Construction (core) 19× 0.15 mm (0.34 mm²); 42× 0.15 mm (0.75 mm²); (multi-strand wire class 5/6)
Diameter (core) 6× 0.34 + 3× 0.75 mm²
AWG similar to AWG 22 (0.34 mm²); similar to AWG 18 (0.75 mm²)
Material (wire isolation) PVC
Wire-Ø incl. isolation 1.3 mm ±5% (0.34 mm²); 1.8 mm ±5% (0.75 mm²)
Material (jacket) PUR/PVC
Outer-Ø (jacket) 8.5 mm ±5%
Color (jacket) gray
chemical resistance good resistance to oil, gasoline and chemicals
Nominal voltage 300/300 V AC
Test voltage 2000 V AC
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+70 °C
Bend radius (moving) 12× outer Ø
No. of bending cycles (C-track) 1.5 Mio.
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 2 m/s
Acceleration (C-track) max. 5 m/s²
Technical Data
Operating voltage 24 V DC
Signal per port 1 - (31-32)
Operating current per contact max. 4 A
Total current max. 10 A
Locking of ports Screw thread (M12×1 mm)
General data
Protection IP67 inserted and tightened (EN 60529)
Dimensions H×W×D 100.5×54.5×25 mm
Temperature range -20...+80 °C
Commercial data
country of origin CZ
customs tariff number 85444290
EAN 4048879062855
eClass 27279219
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping