Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
PASSIVE-DI0° PLASTIC,4XM12.4POL,PRE-WIRED CABLE
Product may differ from image

PASSIVE-DI0° PLASTIC,4XM12.4POL,PRE-WIRED CABLE

3.0m PUR-JB 4*0,34+3*0,75
Art.No.: 27857
Weight: 0.474 kg
  Available
 Product Comparison
List price per piece:

You might also like

4-way, 4-pole
PUR/PVC
3.0 m
with LED for digital PNP-signals 24 V DC
Further cable lengths on request.
Contact Layout
PIN 1 (+)
PIN 3 (-)
PIN 4 (NO)/(S1)
PIN 5 (Earth)
LED display LED (green): Power / LED (yellow): (S1)
Cables
Cable number 333
No./diameter of wires 4× 0.34 + 3× 0.75 mm²
Wire isolation PVC
C-track properties 2 Mio.
Jacket Color gray
Material (jacket) PUR/PVC
Outer Ø 7.4 mm ±5%
Bend radius (moving) 12× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+70 °C
Cable identification 333
Cable Type 2 (PUR/PVC)
Approval (cable) UL (AWM-Style 21441/10955), CE conform
Cable weight [g/m] 91,3
Material (wire) Cu wire, bare
Resistor (core) max. 57 Ω/km (0.34 mm²), max. 26 Ω/km (0.75 mm²); (20 °C)
Single wire Ø (core) 0.15 mm (0.34 mm²); 0.2 mm (0.75 mm²)
Construction (core) 19× 0.15 mm (0.34 mm²); 24× 0.2 mm (0.75 mm²); (multi-strand wire class 5)
Diameter (core) 4× 0.34 + 3× 0.75 mm²
AWG similar to AWG 22 (0.34 mm²); similar to AWG 18 (0.75 mm²)
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 43 ±5 D
Wire-Ø incl. isolation 1.3 mm ±5% (0.34 mm²); 1.8 mm ±5% (0.75 mm²)
Color/numbering of wires wh, gn, ye, gr+br, bl, gnye longitudinally striped
Shield no
Material (jacket) PUR/PVC
Shore hardness (jacket) 87 ±5 A
Outer-Ø (jacket) 7.4 mm ±5%
Color (jacket) gray
chemical resistance good resistance to oil, gasoline and chemicals (EN 60811-404)
Nominal voltage U0/U 300/300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+70 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 12× outer Ø
No. of bending cycles (C-track) max. 2 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 2 m/s
Acceleration (C-track) max. 10 m/s²
Technical Data
Operating voltage 24 V DC
Operating current per contact max. 4 A
Total current max. 10 A
Signal per port 1 - (31-32)
Locking of ports Screw thread (M12×1 mm)
General data
Protection IP67 inserted and tightened (EN 60529)
Dimensions H×W×D 82×54.5×25 mm
Temperature range -20...+80 °C
Commercial data
country of origin CZ
customs tariff number 85444290
EAN 4048879062893
eClass 27279219
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping