Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

MVP12, 6XM12, 5POLE, M23 19POL. CON.

Connector exit 90°

Art.No.: 27786
Weight: 0.15 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


6-way, 5-pole
M23 plug connection, 90°
19-pole used
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 4 A
Total current max. 7,5 A
Industrial communication
Number of signals per port 2
Installation | Connection
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree screwed, mounted
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method Schraubgewinde
Height 125 mm
Width 50,2 mm
Depth 16,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C

Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 +
PIN 2 NC S 2
PIN 3 -
PIN 4 NO S 1
PIN 5 PE
Connection type 2
Family construction form M23
Gender male
Color contact carrier black
Coding A
No. of poles 19
PIN 1 VT
PIN 2 RD
PIN 3 GY
PIN 4 RD / BU
PIN 5 GN
PIN 6 BU
PIN 7 GY / PK
PIN 8 WH / GN
PIN 9 WH / YE
PIN 10 WH / GY
PIN 11 BK
PIN 12 YE / GN
PIN 13 YE / BN
PIN 14 BN / GN
PIN 15 WH
PIN 16 YE
PIN 17 PK
PIN 18 GY / BN
PIN 19 BN

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC002585
customs tariff number 85369010
GTIN 4048879063173
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 27786_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 27786_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 27786_dxf_x_a.zip (A)
  • Construction files: STP 27786_stp_x_a.zip (A)
  • Document: Installation guide 27784_ina_3_14.pdf (14)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 27786_13-05.15_ce_z_a.pdf (A)
  • Information: MTTF Report 27786_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Marking Accessories ----
---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping