Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MVK-MPNIO DIO8 (DIO8)
Product may differ from image

MVK-MPNIO DIO8 (DIO8)

Use only as spare part! newer version! – contact Murrelektronik
Art.No.: 55289
Alternative product:    55530
Weight: 1 kg
  Available
 Product Comparison
List price per piece:

You might also like

Digital inputs/outputs
DIO8 DIO8
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Input
Sensor supply US 24 V DC (EN 61131-2), max. 200 mA (M12 female), short-circuit and overload protected
Type for 3-wire sensors or mechanical switches, PNP
Connections
Fieldbus Ethernet 10/100 Mbit/s; M12, D-coded
Sensor-system/actuator supply 7/8", 5-pole, 2× max. 9 A
I/O ports M12, 5-pole, A-coded
Module supply
Operating voltage 24 V DC (EN 61131-2)
General data
Protection IP67
Mounting method 2-hole screw mounting
Dimensions H×W×D 42×63×225 mm
Temperature range -25...+55 °C (storage temperature -25...+70 °C)
PROFINET
Specification V2.2, Conformance Class B
Addressing DCP
Output
Actuator supply UA 24 V DC (EN 61131-2), max. 9 A
Switching current per output max. 1.6 A (short-circuit and overload protected)
Lamp load 10 W
Parameterization
PIN 4 Input/Output
PIN 2 Input/Output/Diagnostic
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short-circuit and overload yes
Actuator warning per channel via LED and BUS
Cable break per port
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879051620
eClass 27242604
Packaging unit 1
Data cableShow all
Power cableShow all
Sensor-actuator cableShow all
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55289_080128-0-000_C3211-87_csau_z_d.pdf
  • Download Approvals and certificates 55289_Z10098-mai12-mai15-MVK-MPNIO-v3.0_pn_z_c.pdf
  • Download Approvals and certificates 55289_080128-0-000_C3211-07_csa_z_d.pdf
  • Download Approvals and certificates 55289_E201820-NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 55289_905-04.16_ce_z_b.pdf
  • Download Approvals and certificates 55289_E201820-NRAQ7_ulc_z_a.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Configuration Files 55264_MVK-M_kfg_42.zip
  • Download Drawing Files 55264_p8_2_50.zip
  • Download Drawing Files 55287_dxf_x_a.zip
  • Download Drawing Files 55287_stp_x_a.zip
  • Download Drawing Files 55289_p8_2_50.zip
  • Download Drawing Files 55289_dxf_x_a.zip
  • Download Installation Instructions 55287_ina_6_16.pdf
  • Download Manuals 55374_hdb_x_28.zip
cULus
cCSAus
PROFINET
* plus VAT, plus shipping