Hebt u vragen over onze producten? Onze experts helpen u graag verder! Bel ons op 085-22 20 282

MVK+ MPNIO DI8 DO8 GALVANIC SEPARATION

MVK ProfiNet Compact module, metal

Artnr: 55339
Gewicht: 0.951 kg
Land van oorsprong:  DE
Beschikbaar
Prijs per stuk:
Downloaden naar de databox Downloaden naar Easy-Import-Export

Beschrijving

Digital inputs/outputs
DI8 DO8
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, max. 9 A, protection against reverse polarization
M12, 5-pole, A-coded
FSU (Fast-Start-Up)
Galvanic isolation
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Product verbinden

DatakabelBekijk alle
PowerkabelBekijk alle
Sensor-actuatorkabel Bekijk alle

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 2 A
Lamp load 10 W
Industrial communication
Supported protocol PROFINET
Industrial communication | Profinet
FSU (Fast-Start-Up) yes
Fast start up time max. 0,5 s
MRP client yes
PROFINET addressing DCP
PROFINET conformance class B
PROFINET specification V2.2
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Cable break per port
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 39 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 0-3
Connection type 2 4-7
Connection type 3 Bus Out
Connection type 4 Power In
Connection type 5 Power Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 DO
PIN 3 0 V (UA)
PIN 4 DO
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI / Diag
PIN 3 0 V (US)
PIN 4 DI
PIN 5 PE
Connection type 3
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 4
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V (UA)
PIN 2 0 V (US)
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 5
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V (UA)
PIN 2 0 V (US)
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
Douane tarief nummer 85389099
GTIN 4048879377744
Verpakkingseenheid 1

 
Gegevens Over Artikel:
  • Product-PDF
  • Approval: UL Listed CA 55339_E201820-NRAQ7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 55339_E201820-NRAQ_ul_z_b.pdf (B)
  • Certificate: ProfiNet  55339_Z12994-jul22-v2.33_pn_z_a.pdf (A)
  • Configuration Files: GSDML 55264_MVK-M_KF0_43.zip (43)
  • Construction files: DXF 55287_dxf_x_a.zip (A)
  • Construction files: P8 55339_p8_2_50.zip (50)
  • Construction files: STP 55287_stp_x_a.zip (A)
  • Document: Installation guide 55339_ina_6_16.pdf (16)
  • Document: User manual 55374_hdb_x_33.zip (33)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55339_929-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55339_929-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 55339_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Apparaat markering ----
---- Schroefplug ----
---- Sensor-Actuator Adapter ----
---- Zelfaansluitbare ronde connector ----
---- Plug met schroefdraad ----
* excl. BTW, excl. Verzendkosten