Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MKS-K24M/LED24 VDC RELAY SOCKET MODULES
Product may differ from image

MKS-K24M/LED24 VDC RELAY SOCKET MODULES

Product discontinued, no alternative
Art.No.: 67030
Alternative product:    67000
Weight: 0.12 kg
  In production
 Product Comparison
List price per piece:

You might also like

for cradle relay
4 NO/NC contacts
24 V DC, minus bridged (coil)
Technical Data
Switching voltage 125 V AC/150 V DC
Switching current max. 2 A
General data
Connection Screw terminals: max. 4 mm²
Test isolation voltage 2.5 kV
Mounting method DIN-rail mountable (EN 60715)
Dimensions H×W×D 85×45×64 mm
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879025508
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 67030_1867-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping