MASI20 INSTALLATION TECHNOLOGY
Distributor AS-I and extern power, 1 potential
Artnr: | 55611 |
Gewicht: | 0.1 kg |
Land van oorsprong: | CZ |
Leveringsdatum op aanvraag
Beschrijving
5 ports, universal
1 potential
5 plug terminals included
1 potential
5 plug terminals included
Technische data
Electrical data | Supply
Operating voltage DC max. | 36 V |
---|---|
Current operating per port max. | 8 A |
Total current max. | 12 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Insulation strength Power/Power (EN 60664-1) | 50 V |
Insulation strength ASI/Power | 200 V |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 61 mm |
Width | 25 mm |
Depth | 152 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Conformity
Product standard | EN 60664-1 |
---|
Aansluitgegevens
Connection types
Connection type 1 | 11 |
---|---|
Connection type 2 | 12 |
Connection type 3 | 13 |
Connection type 4 | 14 |
Connection type 5 | 15 |
Connection type 6 | Power / Asi |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 11 + |
PIN 2 | 11 - |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 12 + |
PIN 2 | 12 - |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 13 + |
PIN 2 | 13 - |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 14 + |
PIN 2 | 14 - |
Connection type 5
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 15 + |
PIN 2 | 15 - |
Connection type 6
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | 1 + |
PIN 2 | 1 - |
PIN 3 | 2 + |
PIN 4 | 2 - |
Commerciële gegevens
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440111 |
ECLASS-11.1 | 27440111 |
ECLASS-12.0 | 27440111 |
ETIM-5.0 | EC001596 |
Douane tarief nummer | 85369010 |
GTIN | 4048879050463 |
Verpakkingseenheid | 1 |
Accessoires
---- Insteekklemmen ----