Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Data Panel - Backshell DT, 4-pin, 90°, 12 mm port  DP-34042-746
Product may differ from image

Data Panel - Backshell DT, 4-pin, 90°, 12 mm port

Art.No.: DP-34042-746
Weight: 0.007 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

ECLASS-6.1 27261203
ECLASS-7.0 27440202
ECLASS-8.0 27440202
ECLASS-9.0 27440202
ECLASS-10.1 27440202
ECLASS-11.1 27440202
ECLASS-12.0 27440202
customs tariff number 85389099
GTIN 89336773543
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Product data DP-34042-746_pd_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping