Hebt u vragen over onze producten? Onze experts helpen u graag verder! Bel ons op 085-22 20 282
Zoom
HYBRID FIELD-BUS COUPLERS  67599
Product kan afwijken van illustratie

HYBRID FIELD-BUS COUPLERS

Conversion electrical-electrical (passive)

Artnr: 67599
Gewicht: 0.06 kg
Land van oorsprong:  DE
Niet beschikbaar

Beschrijving

CU, CU (female/male)
Han-Brid ® a registered trademark of HARTING KGaA.

Electrical data | Supply
Operating voltage DC 24 V
Industrial communication
Data transmission rate max. 12 MBit/s
Installation
Connection cross-section solid max. 0,25 mm²
Connection cross-section stranded/fine-stranded max. 2,5 mm²
Installation | Connection
Connection Spring clamp plug-in terminals
Device protection
Shielded no
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Height cutout 90 mm
Width cutout 80 mm
Height 103 mm
Width 93 mm
Depth 65 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 50 °C

ECLASS-6.0 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ETIM-5.0 EC002641
Douane tarief nummer 85366990
GTIN 4048879041485
Verpakkingseenheid 1

 
Gegevens Over Artikel:
  • Product-PDF
  • Document: Installation guide 67599_ina_2_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Afsluitweerstand ----
* excl. BTW, excl. Verzendkosten