Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
IR 24 PLUG-IN RELAY
Product may differ from image

IR 24 PLUG-IN RELAY

Product discontinued, no alternative
Art.No.: 61402
Alternative product:    51410
Weight: 0.02 kg
  Available
 Product Comparison
List price per piece:

You might also like

4 NO/NC contacts
24 V DC
Relays with other voltage available on request.
Technical Data
Switching voltage max. 250 V AC/110 V DC
Switching current max. 5 A
Power rating (voltage dependent) max. 1250 VA/100 W
max. power (W) max. 1.4 VA/0.9 W
Switching time 18 ms
General data
Dimensions H×W×D 36×28×21 mm
Material (contact) Ag Ni; Ag hv
Commercial data
country of origin IT
customs tariff number 85364900
EAN 4048879025751
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping