Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

ECO-RAIL-2 POWER SUPPLY 1-PHASE,

IN: 90 ... 132 VAC / 173 … 264 VAC OUT: 24V/10ADC

Art.No.: 85135
Weight: 0.9 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 90...132 V AC/173...264 V AC
OUTPUT: 23...28 V DC
Current: 10 A
Mains failure bridging min.
min. 12 ms (115 V AC); min. 30 ms (230 V AC)
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices series connection max. 2
Parallel connection no
Series connection yes
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection primary side internal 5 A
Characteristic back-up fuse Inertia
Input voltage 1 AC 100 V
Input voltage 1 AC min. 90 V
Input voltage 1 AC max. 132 V
Input voltage 2 AC 240 V
Input voltage 2 AC min. 173 V
Input voltage 2 AC max. 264 V
Input current at input voltage 1 AC 4,3 A
Input current at input voltage 2 AC 2,1 A
Inrush current max. 18 A @ 230 V
Efficiency 86 % @ 115 V AC, 87 % @ 230 V AC
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 23 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 10 A
Ripple effective max. 10 mV
Spikes (s-s) max. 50 mV
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 125 mm
Width 68 mm
Depth 125 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 40 °C
Derating from 40 °C
Storage temperature min. -20 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 20 %
Relative humidity max. (operation) 90 % no condensation

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 PE
PIN 2 N
PIN 3 L
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 -
PIN 2 -
PIN 3 +
PIN 4 +

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879694483
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85135_E222272-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85135_E222272-NMTR_ul_z_a.pdf (A)
  • Approval: UL Registered CA 85135_E213413-QQGQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 85135_E213413-QQGQ2_ur_z_b.pdf (B)
  • Certificate: CB  85135_DK-69998-UL_cb_z_a.pdf (A)
  • Construction files: DXF 85135_dxf_x_a.zip (A)
  • Construction files: P8 85135_p8_2_51.zip (51)
  • Construction files: STP 85135_stp_x_a.zip (A)
  • Document: Installation guide 85135_ina_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85135_01-04.2024_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 85135_01-04.24_ce_z_c.pdf (C)
  • Information: MTBF Report 85135_MIL-HDBK-217F(25°C)-Berechnung_mtbf_p_a.pdf (A)

---- Current Supply ----
---- Screwdriver ----
* plus VAT, plus shipping