Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

M12 male 0° shielded with cable

RADOX EM 104 4x0.5 shielded bk 10m
Art.No.: 7080-13081-R131000
Weight: 0.687 kg
Country of origin:  DE
Out of Stock - Contact Us for Availability
 Product Comparison
List price per piece:

Description


Male straight
M12, 4-pole
shielded
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.

Form
Form 13081
Technical Data
Operating voltage max. 60 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
No. of poles 4
Material group IEC 60664-1, category I
Coding A-coded
LED display no
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP65 and IP67 when plugged and screwed down (EN 60529)
Material PUR
Locking material Zinc die casting, matte nickel plated
suitable for corrugated tube (internal Ø) without
General data
Standards DIN EN 61076-2-101 (M12)
Mounting method inserted, tightened
Pollution Degree 3
Stripping length (jacket) 40 mm
Temperature range -25...+85 °C, depending on cable quality
Cables
Cable identification R13
Approval (cable) DIN EN 45545-2, CE conform
Cable weight [g/m] 67,1 g
Material (wire) Cu wire, tin plated
Resistor (core) max. 40.1 Ω/km (20 °C)
Single wire Ø (core) 0.18 mm
Construction (core) 19× 0.18 mm
Diameter (core) 4× 0.5 mm²
AWG similar to AWG 20
Material (wire isolation) Radox EI 303
Wire-Ø incl. isolation 1.42 mm ±5%
Color/numbering of wires wh (bk num)
Stranding combination 4 wires twisted
Shield yes
Shield (Type) Tinned wire mesh
Material (jacket) Radox EM 104
Outer-Ø (jacket) 5.4 mm ±5%
Color (jacket) black
Jacket Color black
Nominal voltage 600/1000 V AC
Test voltage 3500 V AC
Current load capacity according to DIN VDE 0298-4
Temperature range (fixed) -50...+120 °C
Bend radius (fixed) 3× outer-Ø
Bend radius (moving) 4× outer-Ø
Article No. 7080-13081-R131000
Cable length 10 m

customs tariff number 85444290
EAN 4048879743181
eClass 27279218
Packaging unit 1

 
Data Regarding Article:
  • Download Data Sheet
  • Download Certificate 7000-18001_ax_2_k.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 15-12.20_(1) China RoHS 2 e_DoC_z_b.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 14-11.20_(5) RoHS&REACh no exception_DoC_z_a.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 17-10.21_(6) California Prop65 Ni surface_DoC_z_b.pdf

* plus VAT, plus shipping