Valve plug MDC06-2s short with cable
RADOX EM 104 2x0.75 bk 3.5m
Art.No.: | 7080-72011-R210350 |
Weight: | 0.184 kg |
Country of origin: | DE |
Available
Description
Xtreme - Outdoor
Male straight
12...230 V AC/DC
2-pole
without components
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 3,5 m |
---|
Side 1
Mounting method | inserted |
---|---|
Coating contact | nickel plated |
Family construction form | MDC |
suitable for corrugated tube (internal Ø) | 10 mm |
Material contact | Copper alloy |
No. of poles | 2 |
Side 2
Stripping length (jacket) | 40 mm |
---|---|
Coating contact | nickel plated |
Electrical data | Supply
Operating voltage AC min. | 12 V |
---|---|
Operating voltage AC max. | 230 V |
Operating voltage DC min. | 12 V |
Operating voltage DC max. | 230 V |
Current operating per contact max. | 8 A |
Diagnostics
Status indication LED | no |
---|
Installation | Connection
Stripping length (jacket) | 40 mm |
---|---|
Family construction form | Amphenol AT06-2S |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP68 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 2,5 kV |
Material group (IEC 60664-1) | I |
Additional suppressor | without components |
Mechanical data | Material data
Material gasket | Silicon |
---|---|
Material housing | PA |
Mechanical data | Mounting data
Looking techniques | Snap-in connector |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Cable data
Cable
Cable identification | R21 |
---|---|
Approval (cable) | DIN EN 45545-2, CE conform |
Cable weight [g/m] | 48,4 g |
Material wire | Cu wire, tin plated |
Resistor (core) | max. 26 Ω/km (20 °C) |
Single wire Ø (core) | 0.23 mm |
Construction (core) | 19× 0.23 mm |
Diameter (core) | 2× 0.75 mm² |
AWG | similar to AWG 18 |
Material wire isolation | Radox EI 303 |
Wire-Ø incl. isolation | 1.62 mm ±5% |
Color/numbering of wires | wh (bk num) |
Stranding combination | 2 wires twisted |
Shield | no |
Material jacket | Radox EM 104 |
Outer-Ø (jacket) | 4.75 mm ±5% |
Color jacket | black |
Jacket Color | black |
Nominal voltage | 600/1000 V AC |
Test voltage | 3500 V AC |
Current load capacity | according to DIN VDE 0298-4 |
Temperature range (fixed) | -50...+120 °C |
Temperature range (mobile) | -25...+90 °C |
Bending radius (fixed) | 3× outer-Ø |
Bending radius (dynamic) | 4× outer-Ø |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4065909054642 |
Packaging unit | 1 |