Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

CUBE20S Analog output module AO4

4X16Bit Current I 0(4)…20mA

Art.No.: 57362
Weight: 0.06 kg
Country of origin:  TH
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
AO4 - (E) 4× M12 (I)
Current
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 20,4 V
Operating voltage DC max. 28,8 V
Current consumption max. 60 mA
module supply via system connection
Electrical data | Output
Working resistance max. 350 Ω
Conversion time analog output 0,2 ms
Diagnostics
Actuator warning per module via LED and BUS
Diagnostic Under voltage
Diagnostic via BUS per module
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Galvanic separation (operating voltage) yes
Galvanic separation input/input yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 109 mm
Width 12,9 mm
Depth 76,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Power
Connection type 2 Power
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 n.c.
PIN 2 24 V DC
PIN 3 0 V
PIN 4 24 V DC Sys
PIN 5 n.c.
PIN 6 24 V DC
PIN 7 0 V
PIN 8 0 V Sys
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 AO 0
PIN 2 AGND
PIN 3 AO 2
PIN 4 AGND
PIN 5 AO 1
PIN 6 AGND
PIN 7 AO 3
PIN 8 AGND

ECLASS-6.0 27242601
ECLASS-6.1 27242601
ECLASS-7.0 27242601
ECLASS-8.0 27242601
ECLASS-9.0 27242601
ECLASS-10.1 27242601
ECLASS-11.1 27242601
ECLASS-12.0 27242601
ETIM-5.0 EC001596
customs tariff number 85389099
GTIN 4048879562898
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 57120_dxf_x_a.zip (A)
  • Construction files: P8 57362_p8_2_24.zip (24)
  • Construction files: STP 57120_stp_x_a.zip (A)
  • Document: User manual 57362_hdb_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Diverses 57101_inf_x_a.zip (A)
  • Information: EU declaration of conformity 57362_4753-04.16_ce_z_b.pdf (B)
  • Software: Device driver CUBE20S_Beschriftung_V11.pdf (11)
* plus VAT, plus shipping