Hebt u vragen over onze producten? Onze experts helpen u graag verder! Bel ons op 085-22 20 282

RJ45 male 0° / RJ45 male 0° shielded

FRNC/LS0H 4x2xAWG26 shielded gn UL 2m

Artnr: 7000-74711-4780200
Gewicht: 0.113 kg
Land van oorsprong:  HU
Beschikbaar
Prijs per stuk:
Downloaden naar de databox Downloaden naar Easy-Import-Export

Beschrijving


Ethernet CAT6A
Male straight – male straight
RJ45 – RJ45, 8-pole
shielded
without cable sleeves
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate
Certificate

Cable length 2 m
Side 1
Mounting method inserted
Side 2
Mounting method inserted
Electrical data | Supply
Operating voltage DC max. 60 V
Operating voltage DC max. (UL-listed) 25 V
Current operating per contact max. 1,5 A
Industrial communication
Transfer parameters CAT6A
Diagnostics
Status indication LED no
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Pollution Degree 3
Rated surge voltage 1 kV
Material group (IEC 60664-1) I
Mechanical data
Contour for corrugated hose without
Mechanical data | Material data
Material housing PUR
Locking material PA
Mechanical data | Mounting data
Looking techniques Snap-in connector
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 478
Jacket Color green
Structure | Cable
Amount stranding 4
Stranding 2 wires twisted
Amount stranding (type 2) 1
Stranding (type 2) 4 Stranded joints twisted
Cable shielding (type) copper braiding, bare
wire arrangement white, blue, white, orange, white, green, white, brown
Mechanical data | Cable
Material jacket FRNC
Outer-diameter (jacket) 6 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation FRNC
Amount wires 8
Diameter of single wires 26 AWG
Conductor crosssection (wire) 26 AWG
Material conductor wire Stranded copper wire, bare
Temperature range | Cable
Min. operating temperature (static) -20 °C
Max. operating temperature (fixed) 60 °C
Operating temperature min. (dynamic) 0 °C
Operating temperature max. (dynamic) 50 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (dynamic) 5 x Outer diameter

ECLASS-6.0 27061801
ECLASS-6.1 27060307
ECLASS-7.0 27060307
ECLASS-8.0 27060307
ECLASS-9.0 27060307
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC002599
Douane tarief nummer 85444210
GTIN 4048879595261
Verpakkingseenheid 1

 
Gegevens Over Artikel:
  • Product-PDF
  • Approval: UL Listed CA 7000-74711-478xxxx_E362618-DUXR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7000-74711-478xxxx_E362618-DUXR_ul_z_a.pdf (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)
* excl. BTW, excl. Verzendkosten